SR5E

SKU
GP_1000486953
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [ch]
Product Search
Filter selection
Reset filter

SR5E


Grouped product items
SR5E-01X/12,6 Q=12,6-15,9
Material-No. 710313
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/0,5 Q=0,5-0,6
Material-No. 710321
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/0,3 Q=0,3-0,4
Material-No. 710335
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/1 Q=1,0-1,2
Material-No. 710337
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/1,6 Q=1,6-2,1
Material-No. 710338
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/2,5 Q=2,5-3,2
Material-No. 710339
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/4 Q=4,0-5,2
Material-No. 710340
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/6,5 Q=6,5-7,8
Material-No. 710341
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/7,9 Q=7,9-8,9
Material-No. 710342
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/10 Q=10,0-12,5
Material-No. 710343
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/16 Q=16,0-20,0
Material-No. 710344
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/1,3 Q=1,3-1,5
Material-No. 710346
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/0,7 Q=0,7-0,9
Material-No. 710347
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/5,3 Q=5,3-5,7
Material-No. 717823
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/5,8 Q=5,8-6,4
Material-No. 717824
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/9 Q=9,0-9,9
Material-No. 717830
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SR5E-01X/3,5 Q=3,5-3,9
Material-No. 717832
Adjustment type:
Tool
Cavity:
06020
Q product family [l/min]:
0.3 - 20
Product family:
SR5E
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.