ZW-SDR25

  • Search Bar : $SL-1000060634 [1000496723] [ae]
SKU
GP_1000486941
Product Search
Filter selection
Reset filter
Position, valve
Select all Reset selection
Grouped product items
ZW-SDR25-70-AA-N
Material-No. 4338065
Position valve:
Meter-out in port A
Adjustment type:
Tool
Cavity:
ISO 4401-08-08-0-05
Q product family [l/min]:
0 - 500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR25-70-ZA-N
Material-No. 4338067
Position valve:
Meter-in in port A
Adjustment type:
Tool
Cavity:
ISO 4401-08-08-0-05
Q product family [l/min]:
0 - 500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR25-70-AB-N
Material-No. 4338069
Position valve:
Pressure at A and B
Adjustment type:
Tool
Cavity:
ISO 4401-08-08-0-05
Q product family [l/min]:
0 - 500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR25-70-ZB-N
Material-No. 4338070
Position valve:
Meter-in in port B
Adjustment type:
Tool
Cavity:
ISO 4401-08-08-0-05
Q product family [l/min]:
0 - 500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR25-70-AAB-N
Material-No. 4338071
Position valve:
Meter-out port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-08-08-0-05
Q product family [l/min]:
0 - 500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR25-70-ZAB-N
Material-No. 4338072
Position valve:
Meter-in in port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-08-08-0-05
Q product family [l/min]:
0 - 500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.