ZW-SDR16

SKU
GP_1000486939
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [ae]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Position, valve
Select all Reset selection

ZW-SDR16


Grouped product items
ZW-SDR16-70-AA-N
Material-No. 4258212
Position valve:
Meter-out in port A
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR16-70-AB-N
Material-No. 4258213
Position valve:
Pressure at A and B
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR16-70-AAB-N
Material-No. 4258214
Position valve:
Meter-out port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR16-70-ZA-N
Material-No. 4338466
Position valve:
Meter-in in port A
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR16-70-ZB-N
Material-No. 4338467
Position valve:
Meter-in in port B
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR16-70-ZAB-N
Material-No. 4338468
Position valve:
Meter-in in port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR16-70-AAB-V
Material-No. 4518184
Position valve:
Meter-out port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR16-70-ZAB-V
Material-No. 4518185
Position valve:
Meter-in in port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-07-07-0-05
Q product family [l/min]:
0 - 300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.