ZW-SDR10

  • Search Bar : $SL-1000060634 [1000496723] [ae]
SKU
GP_1000486935
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Position, valve
Select all Reset selection
Grouped product items
ZW-SDR10-D01-ZAB-V
Material-No. 4541019
Position valve:
Meter-in in port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-AAB-V
Material-No. 4550479
Position valve:
Meter-out port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-AA-V
Material-No. 4550505
Position valve:
Meter-out in port A
Adjustment type:
Tool
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-ZA-V
Material-No. 4550506
Position valve:
Meter-in in port A
Adjustment type:
Tool
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-AB-V
Material-No. 4550507
Position valve:
Pressure at A and B
Adjustment type:
Tool
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-ZB-V
Material-No. 4550508
Position valve:
Meter-in in port B
Adjustment type:
Tool
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-AAB-K-V
Material-No. 4550509
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-ZAB-K-V
Material-No. 4550510
Position valve:
Meter-in in port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-AA-K-V
Material-No. 4550512
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-ZA-K-V
Material-No. 4550513
Position valve:
Meter-in in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-AB-K-V
Material-No. 4550517
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR10-D01-ZB-K-V
Material-No. 4550518
Position valve:
Meter-in in port B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.