WSM10120V

SKU
GP_1000485151
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Manual override
Select all Reset selection
Grouped product items
WSM10120V-01-C-N-24DG
Material-No. 3606414
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 40
Design:
Cartridge
Product family:
WSM10120V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM10120V-01M-C-N-0
Material-No. 3641047
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 40
Design:
Cartridge
Product family:
WSM10120V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM10120V-01-C-N-0
Material-No. 3641048
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 40
Design:
Cartridge
Product family:
WSM10120V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM10120V-01M-C-V-24DG
Material-No. 4476025
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 40
Design:
Cartridge
Product family:
WSM10120V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.