WK07L

  • Search Bar : $SL-1000055820 [1000484927] [ae]
SKU
GP_1000486129
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Manual override
Select all Reset selection
Grouped product items
WK07L-01-C-N-24DG
Material-No. 3034324
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
3/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK07L-01-C-N-0
Material-No. 3037562
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
3/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK07L-01-C-V-0
Material-No. 3037591
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
3/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK07L-01M-C-N-0
Material-No. 3037667
Type, manual override:
Srew override
Model:
Default
Manual override:
Yes
Function:
3/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK07L-01-C-V-24DG
Material-No. 3041659
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
3/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.