Vision 312 family

  • Search Bar : $SL-1000069319 [1000545643] [ae]
SKU
GP_1000504174
Product Search
Filter selection
Reset filter
Series
Select all Reset selection
Processor
Select all Reset selection
Number of interfaces
Select all Reset selection
ISOBUS
Select all Reset selection
Show more filters
Grouped product items
Vision3Plus 12.1-00-S-U-0-E14214-I-000
Material-No. 928600
Operator interface series:
Vision 312PLUS
Processor:
Quadcore
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision3Plus 12.1-CD-S-U-0-E14214-I-000
Material-No. 928601
Operator interface series:
Vision 312PLUS
Processor:
Quadcore
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision3 12.1-00-P-T-0-B12112-I-000
Material-No. 928602
Operator interface series:
Vision 312
Processor:
Single core
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision3 12.1-CD-P-T-0-B12112-I-000
Material-No. 928603
Operator interface series:
Vision 312
Processor:
Single core
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision312-CP-STARTERKIT
Material-No. 928743
Operator interface series:
Vision 312
Processor:
Single core
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision312PLUS-CP-STARTERKIT
Material-No. 928744
Operator interface series:
Vision 312PLUS
Processor:
Quadcore
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision312PLUS-CD-STARTERKIT
Material-No. 928797
Operator interface series:
Vision 312PLUS
Processor:
Quadcore
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision312-CD-STARTERKIT
Material-No. 928798
Operator interface series:
Vision 312
Processor:
Single core
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision3Plus 12.1-CS-S-U-0-E14214-I-000
Material-No. 929854
Operator interface series:
Vision 312PLUS
Processor:
Quadcore
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision3 12.1-CS-P-T-0-B12112-I-000
Material-No. 929855
Operator interface series:
Vision 312
Processor:
Single core
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision312PLUS-CS-STARTERKIT
Material-No. 930062
Operator interface series:
Vision 312PLUS
Processor:
Quadcore
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Vision312-CS-STARTERKIT
Material-No. 930063
Operator interface series:
Vision 312
Processor:
Single core
Display size [inches]:
12
Interfaces:
CAN, Ethernet 100BASE-T1, RS 232, USB
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.