Selector valves

Selector valves

Our HYDAC changeover valves are available in various designs. The MWV 6/2-12 6/2-way valve is particularly suitable for front loaders, telehandlers and attachments. For example, it enables the control of two different hydraulic cylinders with one main control valve. The RV 713, on the other hand, is used for tipping devices and removable superstructures.
Read more Show less
Product Search
Filter selection
Reset filter
Do you need a custom solution? You can send a product enquiry straight to our experts.

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
6/2 Directional Valve MWV 6/2-12
Product brochure EN

(0.62 MB)

RV 713 Tipper Valve
Product brochure EN

(1.24 MB)