Twin clamp

Modular system corresponding to DIN 3015 (Part 3: double clamps) for fast, simple and also secure mounting of pipes, hoses, cables and other parts with external diameters of 6 mm to 42 mm.
SKU
GP_1000370983
learn more ...
  • Search Bar : $SL-1000065218 [1000509287] [ae]
Product Search
Filter selection
Reset filter
Clip temperature resistance [°C]
Select all Reset selection

Twin clamp


Diameter: 6–42 mm
Grouped product items
HRZ 1 A1 8-12 PP ST M ZN
Material-No. 3001948
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 3 A 22-25 PP ST M BL
Material-No. 3005258
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 2 A1 12-15 PP ST M ZN
Material-No. 3012054
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 3 A1 12-20 PP ST M ZN
Material-No. 3024108
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 3 A1 18-22 PP ST M ZN
Material-No. 3024109
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 1 D 10-12 PP ST M ZN
Material-No. 3024112
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 2 A1 12-12 PP ST M ZN
Material-No. 3024868
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 4 A 15-28 PA ST M BL
Material-No. 3027974
Size DIN 3015:
Size 4
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 4 A 15-28 PA ST M ZN
Material-No. 3031374
Size DIN 3015:
Size 4
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 5 A 10-35 PA ST M ZN
Material-No. 3032036
Size DIN 3015:
Size 5
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 2 A1TM 17,1-17,1 PP ST M ZN
Material-No. 3035630
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 2 A1 10-10 PP ST M ZN
Material-No. 3037137
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGZ 4 A 30-30 PP ST M BL
Material-No. 3056357
Size DIN 3015:
Size 4
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 2 A 15-16 PP ST M BL
Material-No. 3058533
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 2 A 12,7-18 PP ST M BL
Material-No. 3058610
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 3 A 12-25 PP ST M ZN
Material-No. 3068025
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 1 A1TM 10-12 PA ST M ZN
Material-No. 3069633
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 1 A1TM 6-10 PA ST M ZN
Material-No. 3073760
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 1 A1TM 6-6 PA ST M ZN
Material-No. 3073761
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRZ 1 A1 6-10 PA ST M ZN
Material-No. 3073762
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Clamps to DIN 3015
Product brochure EN

(1.68 MB)