TTC 32
- 30 I/Os (8 PWM), 2 X CAN
- Up to PL d
- C, CODESYS, MATCH
- ISOBUS stack to SRL-2 (opt.)
The TTC 32 is a compact controller which was specially designed for the use in low-cost applications or smaller machines. 30 freely configurable I/Os enable it to be operated with a wide variety of sensors and actuator types.
The module TTC 32S was developed in accordance with EN ISO 13849 and is certified for applications up to PL d.
The controller TTC 32 has two CAN interfaces. This makes it perfectly suitable for applications with heterogeneous CAN networks (e.g. CANopen + J1939).
The TTC 32 has eight PWM outputs, six of which have integrated current measurement, which means that up to three hydraulic axes can be current-controlled.
The TTC 32 was specially developed for vehicles and machines used in rugged operating environments and at extreme
operating temperatures and is protected by a robust, compact housing.
- Search Bar : $SL-1000068118 [1000537645] [ae]
|
HY-TTC 32-CP-00-000
Material-No. 925941
|
|
||||
|
HY-TTC 32-CD-00-000
Material-No. 925942
|
|
||||
|
HY-TTC 32-CP-STARTERKIT
Material-No. 926014
|
|
||||
|
HY-TTC 32-CD-STARTERKIT
Material-No. 926016
|
|
||||
|
HY-TTC 32-CP-10-000
Material-No. 926017
|
|