Standard piston accumulators

HYDAC standard piston accumulators of the series SK350 can be found in this category.
  • Search Bar: Search Bar
SKU
GP_1000188024
Product Search
Filter selection
Reset filter
Series [SK]
Select all Reset selection
Nominal volume [l]
Select all Reset selection
Grouped product items
SK210-120/2112U-210AAJ-AAH-25
Material-No. 3077264
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
120
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-16/2212U-350AAH-AAE-18
Material-No. 3080598
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
16
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-80/2112U-210AAJ-AAE-25
Material-No. 3084786
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
80
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-100/2112U-210FDF-AAE-25
Material-No. 3099312
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
100
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-80/3218U-210AAH-VA-18
Material-No. 3104514
Series:
210
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
80
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-80/2112U-210FCF-FCF-25
Material-No. 3108068
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
80
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-32/2212U-350AAH-AAE-18
Material-No. 3112126
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
32
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-5/2212U-350AAF-AAE-10
Material-No. 3112127
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-10/2212U-350AAH-AAE-18
Material-No. 3112198
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
10
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-50/3218U-210AAH-AAE-18
Material-No. 3113011
Series:
210
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
50
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-7,5/3218U-350AAH-VA-10
Material-No. 3113566
Series:
350
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
7.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-20/2212U-210AAJ-AAF-18
Material-No. 3115041
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
20
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-120/2112U-350AAJ-VA-25
Material-No. 3117685
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
120
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-80/2112U-350FDF-VA-25
Material-No. 3119091
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
80
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-32/2212U-210AAH-VA-18
Material-No. 3123470
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
32
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-32/2212U-350AAH-VA-18
Material-No. 3123473
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
32
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-45/3218U-210AAH-AAE-18
Material-No. 3123475
Series:
210
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
45
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK350-50/2212U-350AAH-VA-18
Material-No. 3123505
Series:
350
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
50
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-50/2112U-210AAJ-AAE-25
Material-No. 3123507
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
50
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK210-60/2112U-210AAJ-AAE-25
Material-No. 3123611
Series:
210
Piston design type:
3.5 m/s (piston 2)
Nominal volume:
60
Material of piston:
Aluminium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Piston Accumulators - Standard version
Product brochure EN

(1.89 MB)

SK Operating Instructions
Operating/maintenance instructions EN

(3.22 MB)

ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

Charging and Testing Unit
Product brochure EN

(1.86 MB)

Monitoring systems for hydraulic accumulators
Product brochure EN

(1.43 MB)