Spare diaphragms

For repairable diaphragm accumulators, you can also purchase other elastomers and plastic diaphragms here. We will gladly provide advice on changing to other materials.
  • Search Bar: Search Bar
SKU
GP_1000506325
Product Search
Filter selection
Reset filter
Grouped product items
Membrane 0,1L A6 ECO32 (Baugr)
Material-No. 2111917
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 2L A6 NBR20/1.4571 (Baugr)
Material-No. 297608
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 2L A6 IIR44/1.4571 (Baugr)
Material-No. 297610
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 2L A6 FPM80/1.4571 (Baugr)
Material-No. 297611
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 1,3L A6 NBR20/1.4021 (Baugr)
Material-No. 298743
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 1,3L A6 FPM80/1.4021 (Baugr)
Material-No. 298746
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 0,2+0,5L A6 PTFE/NBR/1.45(Baug)
Material-No. 3078873
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 2L A6 ECO32/1.4571 (Baugr)
Material-No. 3228104
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 1,3L A6 ECO32/1.4021 (Baugr)
Material-No. 3244086
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 2,8L A6 ECO32/1.4021 (Baugr)
Material-No. 3272674
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 0,2+0,5L A6 NBR/PA/PTFE/Al (Bau
Material-No. 3279342
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 0,6L A6 ECO32/1.4571 (Baugr)
Material-No. 3312079
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 0,25L A6 ECO32/1.4571 (Baugr)
Material-No. 3439177
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 4L A6 NBR20/1.4021 (Baugr)
Material-No. 3472607
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 4L A6 IIR44/1.4021 (Baugr)
Material-No. 3472620
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 4L A6 FPM80/1.4021 (Baugr)
Material-No. 3472623
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 2,8L A6 NBR20/1.4021 (Baugr)
Material-No. 351223
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 2,8L A6 FPM80/1.4021 (Baugr)
Material-No. 351225
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 0,25L A6 NBR20/1.4571 (Baugr)
Material-No. 352905
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Membrane 0,25L A6 IIR44/1.4571 (Baugr)
Material-No. 352907
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SBO Assembly and repair instructions
Operating/maintenance instructions EN

(2.79 MB)

SBO PVDF Operating instructions
Operating/maintenance instructions EN

(5.66 MB)