SFF – with foot valve

The SFF suction line filter for tank-mounting with foot valve is suitable for suction applications with high flow rates of up to 700 l/min.
  • Search Bar : $SL-1000066816 [1000517591] [ae]
SKU
GP_1000515533
Product Search
Filter selection
Reset filter
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Connection size
Select all Reset selection
Show more filters
Grouped product items
SFF W 500 W P 75 A 1.1
Material-No. 1282643
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 500 W P 125 A 1.1
Material-No. 1282878
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 500 W P 75 UE 1.1
Material-No. 1285687
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 500 W P 125 UE 1.1
Material-No. 1285771
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 400 W M 125 UE 1.1
Material-No. 1291718
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 500 W P 75 UF 1.1
Material-No. 1292424
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 500 W P 125 UE 1.1 /-V
Material-No. 1292511
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 400 W M 125 UF 1.1 /-V
Material-No. 1292892
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 500 W P 125 UF 1.1 /-V
Material-No. 1292893
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 400 W M 75 UE 1.1
Material-No. 1301912
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 400 W M 125 UF 1.1
Material-No. 1301920
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 400 W M 75 UF 1.1
Material-No. 1302002
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 500 W P 125 UF 1.1
Material-No. 1308292
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 400 W M 75 A 1.1 /-KB
Material-No. 1318087
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF W 400 W M 75 A 1.1
Material-No. 1330202
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF 500 W P XX A 1.1
Material-No. 1290820
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF 400 W M XX A 1.1
Material-No. 1292624
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF 500 W P XX A 1.1 /-V
Material-No. 1302876
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF 400 W M XX A 1.1 /-V
Material-No. 1302877
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SFF 500 W P XX A 1.1 /-KB
Material-No. 1336257
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure EN

(0.8 MB)

SF/SFM/SFF Suction filter
Spare parts list EN

(0.61 MB)