S – suction element

Depending on the version, the suction filter element can be either screwed into the suction line or simply mounted on the outside of the tank.
  • Search Bar: Search Bar
SKU
GP_1000515535
Product Search
Filter selection
Reset filter
Filter rating [µm]
Select all Reset selection
Bypass
Select all Reset selection
Sealing material
Select all Reset selection
Grouped product items
0015 S 075 W
Material-No. 1251182
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0015 S 075 W /-B0.2
Material-No. 1251183
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0015 S 125 W
Material-No. 1251189
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0015 S 125 W /-B0.2
Material-No. 1251190
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 075 W
Material-No. 1251191
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 075 W /-B0.2
Material-No. 1251192
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 125 W
Material-No. 1251193
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 125 W /-B0.2
Material-No. 1251194
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 075 W
Material-No. 1251195
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 075 W /-B0.2
Material-No. 1251196
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 125 W
Material-No. 1251197
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 125 W /-B0.2
Material-No. 1251198
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 075 W
Material-No. 1251199
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 075 W /-B0.2
Material-No. 1251200
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 125 W
Material-No. 1251201
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 125 W /-B0.2
Material-No. 1251202
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 075 W
Material-No. 1251203
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 075 W /-B0.2
Material-No. 1251204
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 125 W
Material-No. 1251205
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 125 W /-B0.2
Material-No. 1251206
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure EN

(0.8 MB)

SF/SFM/SFF Suction filter
Spare parts list EN

(0.61 MB)