Pumps

  • Search Bar: Search Bar
SKU
GP_1000528244
Product Search
Filter selection
Reset filter
Grouped product items
PUMPE Y 2051.0130 50/60HZ LINKS
Material-No. 3753854
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PUMPE Y 2951W-MM-0003
Material-No. 3756822
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PUMPE TM401/200.0009 230V
Material-No. 4067536
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PUMPE CM5-6 380-440V 50/60HZ
Material-No. 4171209
Voltage (60Hz):
380 - 440
Voltage (50Hz):
380 - 415
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Tauchpumpe MTH2-6/6 400V-50/60HZ KK*
Material-No. 4210863
Voltage (60Hz):
400 - 440
Voltage (50Hz):
380 - 415
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TAUCHPUMPE MTH4-8/5 380-480V 50/60HZ UL
Material-No. 4213038
Voltage (60Hz):
380 - 480
Voltage (50Hz):
380 - 415
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PUMPE CM10-3 380-480V 50/60HZ
Material-No. 6261903
Voltage (60Hz):
440 - 480
Voltage (50Hz):
380 - 415
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PUMPE Cm36 230V 50/60HZ MESSING IP42
Material-No. 6267157
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TAUCHPUMPE TM-601/200.0021 KK H. 400V
Material-No. 6272734
Voltage (60Hz):
380 - 480
Voltage (50Hz):
346 - 415
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.