Pressure elements

Take a look at our range and choose the right filter element for your in-line filter.
  • Search Bar: Search Bar
SKU
GP_1000515605
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Element type
Select all Reset selection
Filtration rating [µm]
Select all Reset selection
Filter material
Select all Reset selection
Show more filters
Grouped product items
0030 D 200 W
Material-No. 1250221
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0030
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0160 D 200 W/HC
Material-No. 1250304
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0160
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 D 050 W/HC
Material-No. 1250330
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0110
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0030 D 010 ON
Material-No. 1250486
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0030
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 D 010 ON
Material-No. 1250487
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0060
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 D 010 ON
Material-No. 1250488
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0110
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0140 D 010 ON
Material-No. 1250489
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0140
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0160 D 010 ON
Material-No. 1250490
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0160
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0240 D 010 ON
Material-No. 1250491
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0240
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0280 D 010 ON
Material-No. 1250492
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0280
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0330 D 010 SN
Material-No. 1250493
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0330
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0500 D 010 SN
Material-No. 1250494
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0500
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0660 D 010 SN
Material-No. 1250495
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0660
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0400 DN 010 BN4HC
Material-No. 1250530
Other features, element:
0=no other features
Element type:
DN – pressure elements DIN
Size:
0400
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0400 DN 003 BN4HC
Material-No. 1250531
Other features, element:
0=no other features
Element type:
DN – pressure elements DIN
Size:
0400
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0140 D 050 W /-V
Material-No. 1250658
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0140
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0660 D 100 W/HC /-V
Material-No. 1250687
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0660
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0280 D 025 W/HC /-V
Material-No. 1251110
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0280
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0280 D 050 W /-W
Material-No. 1251310
Other features, element:
W=fur HFA/HFC fluids
Element type:
D – pressure elements
Size:
0280
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 D 003 ON /-V
Material-No. 1251426
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0060
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)