PGI 101

  • Search Bar : $SL-1000066623 [1000516689] [ae]
SKU
GP_1000538934
Product Search
Filter selection
Reset filter
Delivery volume [cm3/u]
Select all Reset selection
Direction of rotation
Select all Reset selection
Shaft
Select all Reset selection
Grouped product items
PGI101-3-040-RK23-10-6100 *
Material-No. 3512605
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-020-RK23-10-6100 *
Material-No. 3570554
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-025-RK23-10-6100 *
Material-No. 3570565
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-032-RK23-10-6100 *
Material-No. 3570566
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-050-RK23-10-6100 *
Material-No. 3570567
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-064-RA23-10-6100 *
Material-No. 3570568
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-050-RB23-10-6100 *
Material-No. 3647030
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE BB splined shaft
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-032-RK20-10-6100 *
Material-No. 3680723
Ports:
SAE, metric thread
Position, ports 1:
Suction side closed up
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-040-RK20-10-6100 *
Material-No. 3684127
Ports:
SAE, metric thread
Position, ports 1:
Suction side closed up
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-032-RA23-10-6100 *
Material-No. 3717641
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-064-RB23-10-6100 *
Material-No. 3879939
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE BB splined shaft
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-025-RL23-10-6100 *
Material-No. 3960945
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE BB splined shaft
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-032-LK23-10-6100 *
Material-No. 4044936
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-020-RL23-10-6100 *
Material-No. 4729885
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE BB splined shaft
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI101-3-020-RB23-10-6100 *
Material-No. 4746581
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE BB splined shaft
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Internal Gear Pumps Preferences for Open Loop Hydraulic Systems
Product brochure EN

(0.62 MB)