PDR08-01

SKU
GP_1000506047
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ae]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Manual override
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDR08-01


Grouped product items
PDR08-01-C-N-20-24PG-8.8
Material-No. 3109439
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-110-12PG-2.2
Material-No. 3111705
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-110-24PG-8.8
Material-No. 3111706
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-20-12PG-2.2
Material-No. 3111707
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-200-12PG-2.2
Material-No. 3111728
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-200-24PG-8.8
Material-No. 3111729
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-30-12PG-2.2
Material-No. 3111730
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-30-24PG-8.8
Material-No. 3111731
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-50-12PG-2.2
Material-No. 3111732
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-50-24PG-8.8
Material-No. 3111733
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-70-12PG-2.2
Material-No. 3111734
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-70-24PG-8.8
Material-No. 3111735
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-30-0
Material-No. 3130603
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-20-0
Material-No. 3134175
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-200-0
Material-No. 3168699
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-50-0
Material-No. 3191389
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-70-0
Material-No. 3191390
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01-C-N-110-0
Material-No. 3191391
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01M-C-N-200-0
Material-No. 3194182
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
Srew override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-01M-C-N-110-0
Material-No. 3194186
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 12
Function:
Prop. pressure control valve
Type, manual override:
Srew override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page