Oil separation units OLSW

Our OLSW oil separation units have been specially developed for use in the bypass flow. They are powerful systems that effectively separate unbound foreign oils and free mineral oils from aqueous cleaning fluids. This helps to protect your hydraulic systems from premature wear and extends their service life. What’s more, you benefit from lower costs for operating media – a smart investment in efficiency and sustainability.  
Read more Show less
  • Search Bar : $SL-16170800 [1000545920] [ae]
SKU
GP_1000513127
Product Search
Filter selection
Reset filter
Grouped product items
OLSW-030-M-400/50/3-02*
Material-No. 4791881
M20003778:
6
M20003853:
400
Container size [l]:
100
Volume flow 1:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-100-M-400/50/3-02-F-AU-Q*
Material-No. 4791882
M20003778:
6
M20003853:
400
Container size [l]:
130
Volume flow 1:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-100-M-400/50/3-02*
Material-No. 4791883
M20003778:
6
M20003853:
400
Container size [l]:
130
Volume flow 1:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-030-M-400/50/3-02-F-AU-Q*
Material-No. 4791880
M20003778:
6
M20003853:
400
Container size [l]:
100
Volume flow 1:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-030-M-400/50/3-02-AU-Q
Material-No. 4870384
M20003778:
6
M20003853:
400
Container size [l]:
100
Volume flow 1:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OiL Separator Water OLSW
Product brochure EN

(1.14 MB)

TechNews OLSW30
Product information EN

(0.67 MB)

Tech News OLSW100
Product information EN

(0.7 MB)

List price OLSW 01/2024
Product information EN

(5.93 MB)