OF 5 – Filtration Unit

The stationary fluid conditioning unit OF 5 for the dedusting of the fluid in the bypass flow is used for the filtered or unfiltered filling of systems, the repumping of hydraulic and lubrication media and for the emptying of hydraulic tanks. For utilisation on hydraulic and lubrication oil systems in different industries.

  • Flow rate: max. 30 l/min / 40 l/min

  • Operating pressure: 4.5 bar

  • Convenient filtration in the bypass flow

  • Easy to operate

  • Increased oil and component service lifetimes

  • Reduction of Life Cycle Cost LCC

  • Search Bar: Search Bar
SKU
GP_1000428032
Product Search
Filter selection
Reset filter
Grouped product items
OF5S10P6S1---E
Material-No. 3019097
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P6S1B10C
Material-No. 3024878
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
C=Diff. el.
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P6N1B20E
Material-No. 3027020
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
20=20µm ON
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5N10P3S1B10E
Material-No. 3028334
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P3M1B05E
Material-No. 3029957
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
05=5µm ON
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10V6N2B03D4
Material-No. 3031888
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
D4=VM 2 D.0 / -L24
Filtration rating:
03=3µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P3N2B20D4
Material-No. 3034868
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
D4=VM 2 D.0 / -L24
Filtration rating:
20=20µm ON
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5N10P3M2B10E
Material-No. 3042280
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P6N2B05D4
Material-No. 3043335
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
D4=VM 2 D.0 / -L24
Filtration rating:
05=5µm ON
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P6M2---C
Material-No. 3048524
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
C=Diff. el.
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5N10P6S3B10E
Material-No. 3050227
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P6N3---D4
Material-No. 3052581
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
D4=VM 2 D.0 / -L24
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5N10P3S1B05E
Material-No. 3056961
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
05=5µm ON
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P3N2B10B
Material-No. 3057953
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
B=Diff. opt.
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5N10V6M2B03E
Material-No. 3083440
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
03=3µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P6N2B03D4
Material-No. 3100050
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
D4=VM 2 D.0 / -L24
Filtration rating:
03=3µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P3N2---B
Material-No. 3100752
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
B=Diff. opt.
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10V6N1B10D4
Material-No. 3107099
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
D4=VM 2 D.0 / -L24
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5N10V6N1B10E
Material-No. 3110757
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OF5S10P3M1B10E
Material-No. 3119561
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=without
Clogging indicator:
E=Standard, back pressure gauge
Filtration rating:
10=10µm ON; BN/AM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OF5 Filtromat
Product brochure EN

(0 MB)

OF5 mini Filtromat
Product brochure EN

(0 MB)