Nitrogen charging units N2S

The powerful N2 servers facilitate simple and efficient filling of the pre-charge pressures in hydraulic accumulators. Available both as a mobile (portable or wheeled) and stationary model.  
  • Search Bar: Search Bar
SKU
GP_1000513121
Product Search
Filter selection
Reset filter
Nitrogen charging unit, type
Select all Reset selection
Container size [l]
Select all Reset selection
Flow rate 1 [l/min]
Select all Reset selection
Max. permitted pressure [bar]
Select all Reset selection
Grouped product items
N2S-M-320-400/50/3-6X-4-4-DNK
Material-No. 4543089
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-V-320-415/50/3-6X-4-4-IND
Material-No. 4546665
M20003778:
350
M20003853:
415
Nitrogen charging unit, type:
N2S-V
Container size [l]:
13
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-V-320-400/50/3-6X-4-4-DEU
Material-No. 4548224
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-V
Container size [l]:
13
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-V-320-480/60/3-6X-4-4-KOR
Material-No. 4548721
M20003778:
350
M20003853:
480
Nitrogen charging unit, type:
N2S-V
Container size [l]:
13
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-F-320-380/50/3-6X-4-4-CHN
Material-No. 4554590
M20003778:
350
M20003853:
380
Nitrogen charging unit, type:
N2S-F
Container size [l]:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-400/50/3-6X-4-4-DEU
Material-No. 4556045
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-F-320-480/60/3-6X-4-4-USA
Material-No. 4556723
M20003778:
350
M20003853:
480
Nitrogen charging unit, type:
N2S-F
Container size [l]:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-415/50/3-6X-4-4-KWT
Material-No. 4560675
M20003778:
350
M20003853:
415
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-F-320-400/50/3-6X-4-4-AUT
Material-No. 4564279
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-F
Container size [l]:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-480/60/3-6X-4-4-GBR
Material-No. 4568368
M20003778:
350
M20003853:
480
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-400/50/3-6X-4-4-SWE
Material-No. 4570255
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-400/50/3-6X-4-4-RUS
Material-No. 4570406
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-V-320-400/50/3-6X-4-4-NLD
Material-No. 4573192
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-V
Container size [l]:
13
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-MN-160-400/50/3-6X-4-4-IDN
Material-No. 4573385
M20003778:
200
M20003853:
400
Nitrogen charging unit, type:
N2S-MN
Container size [l]:
6,5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-380/50/3-6X-4-4-RUS
Material-No. 4575075
M20003778:
350
M20003853:
380
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-F-320-400/60/3-6X-4-4-ZAF
Material-No. 4576239
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-F
Container size [l]:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-480/60/3-6X-4-4-USA
Material-No. 4576617
M20003778:
350
M20003853:
480
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-480/60/3-6X-4-4-TWN
Material-No. 4584607
M20003778:
350
M20003853:
480
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-F-320-400/50/3-6X-4-10-SVK
Material-No. 4586225
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-F
Container size [l]:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N2S-M-320-400/50/3-6X-4-4-POL
Material-No. 4587943
M20003778:
350
M20003853:
400
Nitrogen charging unit, type:
N2S-M
Container size [l]:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Nitrogen Charging Units N2-Servers
Product brochure EN

(13.4 MB)

TechNews Nitrogen charging units N2S M
Product information EN

(0.72 MB)

TechNews Nitrogen charging units N2S F S
Product information EN

(0.76 MB)

TechNews Nitrogen charging units N2S VH
Product information EN

(0.86 MB)

TechNews Nitrogen charging units N2S V LQ
Product information EN

(1.39 MB)

TechNews Nitrogen charging units N2S MN
Product information EN

(0.72 MB)