MRF – MultiRheo Filter

The MultiRheo filters of the MRF series are bypass flow filters for use in open systems which are continually exposed to external contamination. The Flexmicron FM candle filter elements take over the component protection of nozzles, high-pressure pumps or working filtration, e.g. in functional test benches or cleaning systems. Application on functional test benches, cleaning systems, processing machines, filling stations, engine oils and lubricating oil systems.

  • 7 different sizes
  • Flow rate: max. 2,000 l/min
  • Pressure: 10/16/40 bar
  • As single or switchable filters
  • Up to 52 elements
  • Economic operation through high quality standards, defined filtration rates and high separation values
  • Service-friendly for replacing elements
  • Environmentally sound disposal there incinerable
  • Search Bar: Search Bar
SKU
GP_1000444957
Product Search
Filter selection
Reset filter
Grouped product items
>MRF1E/1D1040F00
Material-No. 3204378
Element length:
10 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1E/1D2040F00
Material-No. 3204379
Element length:
20 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1E/1D4040F00
Material-No. 3204380
Element length:
40 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1E/1D3040F00
Material-No. 3207708
Element length:
30 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF3E/11L206FD30
Material-No. 3236085
Element length:
20 inch
Number of elements:
11
Housing material:
E=Stainless steel
Size MRF:
3=274mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF3E/11D3010NE0
Material-No. 3245918
Element length:
30 inch
Number of elements:
11
Housing material:
E=Stainless steel
Size MRF:
3=274mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF2E/05G1010FE0
Material-No. 3249996
Element length:
10 inch
Number of elements:
5
Housing material:
E=Stainless steel
Size MRF:
2=220mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF2N/05G2010FE0
Material-No. 3249998
Element length:
20 inch
Number of elements:
5
Housing material:
E=Stainless steel
Size MRF:
2=220mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF2E/05G3010FE0
Material-No. 3249999
Element length:
30 inch
Number of elements:
5
Housing material:
E=Stainless steel
Size MRF:
2=220mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF2E/05G4010FE0
Material-No. 3250000
Element length:
40 inch
Number of elements:
5
Housing material:
E=Stainless steel
Size MRF:
2=220mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1E/1D1010N00
Material-No. 3255205
Element length:
10 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF3E/11L1010FE0
Material-No. 3263277
Element length:
10 inch
Number of elements:
11
Housing material:
E=Stainless steel
Size MRF:
3=274mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF3E/11L2010FE0
Material-No. 3263278
Element length:
20 inch
Number of elements:
11
Housing material:
E=Stainless steel
Size MRF:
3=274mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1E/1D2010F00
Material-No. 3272231
Element length:
20 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF3E/7D4010NC0
Material-No. 3297178
Element length:
40 inch
Number of elements:
7
Housing material:
E=Stainless steel
Size MRF:
3=274mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF3E/11D2010FD40
Material-No. 3323430
Element length:
20 inch
Number of elements:
11
Housing material:
E=Stainless steel
Size MRF:
3=274mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF2E/05G3010ND30
Material-No. 3354369
Element length:
30 inch
Number of elements:
5
Housing material:
E=Stainless steel
Size MRF:
2=220mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1E/1D1010F00
Material-No. 3355900
Element length:
10 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1E/1D2010FB0
Material-No. 3369355
Element length:
20 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>MRF1N/1D4010NB0
Material-No. 3408249
Element length:
40 inch
Number of elements:
1
Housing material:
E=Stainless steel
Size MRF:
1=76mm container diameter
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MRF MultiRheo Filter
Product brochure EN

(1.27 MB)