Modules and module strips
SKU
learn more ...
GP_1000487734
- Search Bar : $SL-16170035 [1000496027] [ae]
Product Search
Filter selection
Reset filter
Modules and module strips
|
CX06M-2/2-F/C-2/10/064/014-1X-M6
Material-No. 3438976
|
|
||||||||
|
CX06M-2/2-F/C-2/10/064/038-1X-M6
Material-No. 3438978
|
|
||||||||
|
CX06M-2/2-F/C-2/10/064/012-1X-M6
Material-No. 3438979
|
|
||||||||
|
CX06M-2/2-F/C-2/15/064/038-1X-M8
Material-No. 3438980
|
|
||||||||
|
CX06M-2/2-F/C-2/15/064/012-1X-M8
Material-No. 3438981
|
|
||||||||
|
CX06M-2/2-F/C-2/15/064/034-1X-M8
Material-No. 3438982
|
|
||||||||
|
CX05M-2/2-D/C-2/10/100/012/24V-M12-M5
Material-No. 3595159
|
|
||||||||
|
CX05M-2/2-D/C-2/10/100/038/24V-1X-M6
Material-No. 3771304
|
|
||||||||
|
CX05M-2/2-D/C-2/10/100/014/24V-1X-M6
Material-No. 3771427
|
|
||||||||
|
CX05M-2/2-D/C-2/10/100/012/24V-1X-M6
Material-No. 3771428
|
|
||||||||
|
CX05M-2/2-D/C-2/15/100/012/24V-1X-M8
Material-No. 3771429
|
|
||||||||
|
CX05M-2/2-D/C-2/15/100/038/24V-1X-M8
Material-No. 3771430
|
|
||||||||
|
CX05M-2/2-D/C-2/15/100/034/24V-1X-M8
Material-No. 3771431
|
|
||||||||
|
CX05M-2/2-D/C-2/20/100/012/ 24V
Material-No. 3825860
|
|
||||||||
|
CX05M-2/2-D/C-2/20/100/034/ 24V-1X
Material-No. 3825863
|
|
||||||||
|
CX05M-2/2-D/C-2/20/100/100/ 24V
Material-No. 3825895
|
|
||||||||
|
CX05M-2/2-D/C-2/25/100/034/ 24V
Material-No. 3825897
|
|
||||||||
|
CX05M-2/2-D/C-2/25/100/100/ 24V-1X
Material-No. 3825900
|
|
||||||||
|
CX05M-2/2-D/C-2/25/100/114/ 24V
Material-No. 3825901
|
|
||||||||
|
CX05M-2/2-D/C-2/32/100/100/ 24V
Material-No. 3825903
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0.8 MB)
CX02M to CX05M direct acting 2/2 Way Coaxial Valve
Product brochure
EN
(0.85 MB)
CX06M to CX08M pilot operated 2/2 Way Coaxial Valve
Product brochure
EN
(0.53 MB)
CXRM 2/2 way coaxial valve, compact, pilot operated
Product brochure
EN
(0.63 MB)