MDF – up to 280 bar

The medium pressure line filter MDF is suitable for applications with flow rates up to 280 l/min at max. pressure ranges of 280 bar.
SKU
GP_1000515395
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [ae]
Product Search
Filter selection
Reset filter
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Connection size
Select all Reset selection
Show more filters

MDF – up to 280bar


Grouped product items
MDF 30 SET XX W 1.0
Material-No. 1250583
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF 60 SET XX W 1.0
Material-No. 1261828
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF BH/HC 30 O B 10 B 1.3
Material-No. 1273964
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 60 O C 10 D 1.3 /-L24-B6
Material-No. 1273981
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 240 O E 10 B 1.3 /-B6
Material-No. 1274125
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 160 O E 10 B 1.3
Material-No. 1274153
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 30 O B 10 A 1.3
Material-No. 1274307
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 110 O C 10 B 1.3
Material-No. 1274311
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 160 O E 10 C 1.3 /-B6
Material-No. 1274314
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF BH/HC 110 O C 20 B 1.3
Material-No. 1274339
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF BH/HC 30 O B 5 C 1.3
Material-No. 1274450
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 160 O E 10 C 1.3
Material-No. 1274507
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 110 O C 10 C 1.3
Material-No. 1274514
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 160 O E 10 D 1.3 /-V-L24
Material-No. 1274516
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 160 O E 10 A 1.3
Material-No. 1274548
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF BH/HC 240 O E 10 D 1.3 /-L24
Material-No. 1274557
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 240 O E 20 B 1.3
Material-No. 1274560
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 240 O E 10 B 1.3
Material-No. 1274575
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 110 O C 10 B 1.3 /-B6
Material-No. 1274581
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MDF ON 240 O E 10 A 1.3
Material-No. 1274615
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MDF Pressure Filter
Product brochure EN

(0.67 MB)

MDF Pressure Filter
Spare parts list EN

(0.42 MB)