LVU

The LowViscosity Unit LVU-CD-10 from HYDAC is intended for two-stage offline filtration. It removes solid particle contamination and free water from diesel fuel. The use of the LowViscosity Unit LVU-CD-10 minimises contamination in the system, preventing expensive system down time. It also eliminates the need for early and expensive disposal of diesel fuel.

The LowViscosity Unit LVU-CD-40 is a dewatering unit for diesel fuels with densities of less than 950 kg/m3. The dewatering process works according to the coalescence principle which means that tiny water droplets are combined into larger drops in the coalescing unit and separated from the diesel by force of gravity. The LowViscosity Unit LVU-CD-40 is installed in the bypass flow, but can also be used as a transfer unit for diesel fuel, with an optional pre-filter.
  •  Increased system availability
  •  Cost-effective dewatering
  • Search Bar : $SL-1000065135 [1000507172] [ae]
SKU
GP_1000421115
Product Search
Filter selection
Reset filter
Grouped product items
LVU-CD-40-1-GN-21E-Z-BM-1
Material-No. 3918489
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LVU-CD-40-1-GM-11E-Z-BM-1
Material-No. 3923862
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LVU-CD-10-GM-2P-F-1
Material-No. 3992032
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LVU-CD-10-WM-1E-E-1
Material-No. 4024213
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LVU-CD-40-1-GM-12P-Z-D4-1
Material-No. 4062312
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LVU-CD-40-1-GN-11E-Z-BM-1
Material-No. 4192197
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LVU-CD-40-1-GM-22P-Z-D4-1
Material-No. 4338267
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure EN

(4.32 MB)

LVU-CD-10 LowViscosity Unit Coalescer Diesel
Product brochure EN

(0.97 MB)

LVU-CD-40 LowViscosity Unit Coalescer Diesel
Product brochure EN

(1.1 MB)