LPF – up to 50 bar

The LPF low-pressure line filter is suitable for applications with flow rates of up to 280 l/min at max. pressure ranges of 50 bar.
SKU
GP_1000515389
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [ae]
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters

LPF – up to 50bar


Grouped product items
LPF ON 55 E A 20 A 1.0 /-B7
Material-No. 1278585
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E A 20 W 1.0 /-B3
Material-No. 1283507
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 35 E B 10 A 1.0 /-B7
Material-No. 1285186
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E B 10 W 1.0 /-B3
Material-No. 1286183
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E A 5 D 1.0 /-L24
Material-No. 1286261
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E A 10 B 1.0 /-A2-B3
Material-No. 1287043
Other features:
A2=response pressure CI 2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E A 10 A 1.0 /-B7
Material-No. 1287591
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E B 10 W 1.0
Material-No. 1287713
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E A 20 B 1.0 /-B7
Material-No. 1289701
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E A 10 B 1.0
Material-No. 1290842
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 35 E B 20 D 1.0 /-L24
Material-No. 1291285
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 35 E B 10 B 1.0
Material-No. 1291687
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E B 10 B 1.0 /-B7
Material-No. 1293380
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 35 E A 10 A 1.0 /-B3
Material-No. 1293551
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 35 E B 10 W 1.0 /-B7
Material-No. 1293633
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 35 E A 20 B 1.0 /-A2-B3
Material-No. 1294625
Other features:
A2=response pressure CI 2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E A 20 B 1.0 /-A2-B3
Material-No. 1294626
Other features:
A2=response pressure CI 2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E B 10 D 1.0 /-L24-B7
Material-No. 1294869
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 35 E B 5 B 1.0 /-B7
Material-No. 1295299
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LPF ON 55 E B 20 B 1.0
Material-No. 1295319
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LPF Low Pressure Filters
Product brochure EN

(0.44 MB)

LPF Low Pressure Filter
Spare parts list EN

(0.66 MB)