Load-holding maximum flow control valves SBV700

Direct-acting valves, sandwich plate design, pilot pressure adjustable up to 350 bar.

  • Size 6
  • Operating pressure: up to 700 bar
  • Flow rate: up to 25 l/min

Characteristics

  • Pilot pressure adjustable up to 350 bar
  • Low vibration tendency as function independent from load pressure
SKU
GP_1000422333
learn more ...
Product Search
Filter selection
Reset filter

Load-holding maximum flow control valves SBV700


Grouped product items
SBV700-6-A-350-V-A*00
Material-No. 3686771
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBV700-6-B-350-V-A*00
Material-No. 3687582
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBV700-6-F-350-V-A*00
Material-No. 4052346
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBV700-6-L-350-V-A*00
Material-No. 4052347
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media