LFN(F) – up to 100 bar, in acc. with DIN 24550, (for oil flow in the reverse direction)
The LFN low-pressure line filter in acc. with DIN 24550 is suitable for applications with flow rates of up to 100 l/min at max. pressure ranges of 100 bar.
SKU
learn more ...
GP_1000515407
- Search Bar : $SL-1000066723 [1000517557] [ae]
Product Search
Filter selection
Reset filter
LFN(F) – up to 100bar, in acc. with DIN 24550, (for oil flow in the reverse direction)
|
LFN BN/HC 40 I B 10 LZ 2.0 /-DB-B7
Material-No. 1263622
|
|
||||||||
|
LFN BN/HC 63 I C 10 LZ 2.0 /-DB-B7
Material-No. 1263623
|
|
||||||||
|
LFN BN/HC 63 I C 3 A 2.0 /-B7
Material-No. 1264643
|
|
||||||||
|
LFN BN/HC 63 I C 10 A 2.0 /-B7
Material-No. 1264644
|
|
||||||||
|
LFN BN/HC 63 I C 3 LZ 2.0 /-DB-B7
Material-No. 1264816
|
|
||||||||
|
LFN BN/HC 100 I D 10 A 2.0
Material-No. 1266493
|
|
||||||||
|
LFNF BN/HC 40 I B 3 LZ 2.0 /-DB
Material-No. 1266792
|
|
||||||||
|
LFN BN/HC 40 I B 3 LZ 2.0 /-DB
Material-No. 1268153
|
|
||||||||
|
LFN BN/HC 63 I C 3 LZ 2.0 /-DB
Material-No. 1270734
|
|
||||||||
|
LFN BN/HC 100 I D 25 A 2.0
Material-No. 1271098
|
|
||||||||
|
LFNF BN/HC 63 I C 3 LZ 2.0 /-DB
Material-No. 1271408
|
|
||||||||
|
LFNF BN/HC 40 I B 25 A 2.0
Material-No. 1272225
|
|
||||||||
|
LFNF BN/HC 40 I B 10 LZ 2.0
Material-No. 1272476
|
|
||||||||
|
LFN BN/HC 63 I C 10 LZ 2.0 /-DB
Material-No. 1272738
|
|
||||||||
|
LFNF BN/HC 40 I B 25 LZ 2.0 /-DB
Material-No. 1273137
|
|
||||||||
|
LFN BN/HC 63 I C 10 A 2.0 /-V
Material-No. 1275196
|
|
||||||||
|
LFN BN/HC 63 I C 25 LZ 2.0 /-DB
Material-No. 1276924
|
|
||||||||
|
LFNF BN/HC 40 I B 10 LZ 2.0 /-DB
Material-No. 1277741
|
|
||||||||
|
LFN BN/HC 100 I D 25 LZ 2.0 /-BO
Material-No. 1277830
|
|
||||||||
|
LFNF BN/HC 40 I B 10 A 2.0
Material-No. 1277851
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LFN,LFNF,DFN Inline Filters to DIN 24550
Product brochure
EN
(0.41 MB)
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list
EN
(0.85 MB)