LD-CCE .. 2WR

  • Search Bar : $SL-1000070516 [1000553576] [ae]
SKU
GP_1000553198
Product Search
Filter selection
Reset filter
Nominal size
Select all Reset selection
Cavity
Select all Reset selection
Grouped product items
LD-CCE 16 H 6 2WR/N
Material-No. 4085378
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 2WR
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 2WR/N
Material-No. 4085385
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 2WR
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 2WR/N
Material-No. 4085395
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 2WR
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 2WR/N
Material-No. 4085435
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 2WR
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 63 H 6 2WR/N
Material-No. 4085461
Cavity:
ISO7368 12-11-1-16
Product family:
LD-CCE .. 2WR
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 50 H 6 2WR/N
Material-No. 4087273
Cavity:
ISO7368 11-9-1-16
Product family:
LD-CCE .. 2WR
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.