HYDACLAB®

The HYDACLab® HLB 1400 is a multifunctional sensor for online condition monitoring of standard and bio-oils in stationary and mobile applications.   Based on the measured values for the relative change in dielectric constant, the relative humidity and the temperature, it is possible to make statements about the condition of an oil (e.g. concerning ageing or mixing with external fluids). The measured values are available at the HYDACLab® electric output as sequential analogue signals and switching signals (e.g. warnings, alarms).   The measured values can be displayed on various HYDAC display and measuring devices.  

  • Online condition monitoring of oils
  • Use in stationary and mobile applications 
  • Simple screw-in assembly
  •  Four measured variables:  
    • Relative humidity 0…100%
    • Temperature -25…100°C
    • Electrical conductivity 0…100 nS/m
    • Dielectric constant 0…10
SKU
GP_1000490736
learn more ...
  • Search Bar : $SL-1000068018 [1000536036] [ae]
Product Search
Filter selection
Reset filter

HYDACLAB®


Grouped product items
HLB 14J8-1C000-000
Material-No. 923684
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14J8-00S12-000
Material-No. 923685
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14JP-1CS12-000
Material-No. 924229
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14J8-1C000-001
Material-No. 924586
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14J6-00F31-000
Material-No. 927195
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14J8-00F11-000
Material-No. 927229
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14J8-1C000-S00
Material-No. 928178
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14JP-1CS12-100
Material-No. 930075
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HLB 14J8-1C000-100
Material-No. 930076
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLB 1400 User manual Standard/Ship D/E
Operating/maintenance instructions EN

(3.37 MB)

HLB 1400 CANopen User manual D/E
Operating/maintenance instructions EN

(1.74 MB)

HLB 1400 IO-Link User manual D/E
Operating/maintenance instructions EN

(2.12 MB)

HLB 1400 CANopen Protocol description E
Operating/maintenance instructions EN

(0.35 MB)

HLB 1400 CANopen Oil condition sensor
Product brochure EN

(3.81 MB)

HLB 1400 Ship Oil Condition Sensor HYDACLab®
Product brochure EN

(3.82 MB)

HLB 1400 Oil Condition Sensor HYDACLab®
Product brochure EN

(3.77 MB)

HLB 1400 IO-Link Oil condition sensor
Product brochure EN

(3.79 MB)