HNS 3000

  • Search Bar : $SL-1000065916 [1000512857] [ae]
SKU
GP_1000189335
Product Search
Filter selection
Reset filter
Measuring principle
Select all Reset selection
Rod length [mm]
Select all Reset selection
Measurement range [mm]
Select all Reset selection
Switching outputs
Select all Reset selection
Show more filters
Grouped product items
HNS 3226-2-0730-000
Material-No. 923432
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3228-5-0370-000
Material-No. 923433
Electrical connection:
M12x1, 5-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3226-F31-0250-000
Material-No. 923434
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V, IO-Link
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3226-F31-0410-000
Material-No. 923435
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V, IO-Link
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3128-5-0410-000
Material-No. 924194
Electrical connection:
M12x1, 5-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3228-5-0410-000
Material-No. 924213
Electrical connection:
M12x1, 8-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3126-3-0280-000
Material-No. 924253
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3226-2-0250-000
Material-No. 924254
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3226-3-0520-000
Material-No. 924255
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3226-3-0730-000
Material-No. 924398
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 312P-8-0250-000
Material-No. 924399
Electrical connection:
M12x1, 8-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
0 to 10V
Switching outputs:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 312P-8-0280-000
Material-No. 924400
Electrical connection:
M12x1, 8-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
0 to 10V
Switching outputs:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 312P-8-0370-000
Material-No. 924405
Electrical connection:
M12x1, 8-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
0 to 10V
Switching outputs:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 312P-8-1400-000
Material-No. 924451
Electrical connection:
M12x1, 8-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
0 to 10V
Switching outputs:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3226-3-0250-000
Material-No. 924494
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 312P-8-0410-000
Material-No. 924516
Electrical connection:
M12x1, 8-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
0 to 10V
Switching outputs:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3126-2-0250-000
Material-No. 924528
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 312P-8-0520-000
Material-No. 924538
Electrical connection:
M12x1, 8-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3226-3-1500-000
Material-No. 924550
Electrical connection:
M12x1, 4-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 3128-5-0370-000
Material-No. 924564
Electrical connection:
M12x1, 5-pole
Mechanical connection:
G3/4 A DIN 3852 / external
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions EN

(1.16 MB)

HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.05 MB)

HNS 3000 Level Switch
Product brochure EN

(0.82 MB)

HNS 3000 Level Switch IO-Link
Product brochure EN

(0.69 MB)