HMG 510
Available versions:
Standard
The HMG 500 is a portable measuring instrument for simple measuring tasks in fluid technology such as hydraulics, pneumatics, lubrication, process, refrigeration and air conditioning. Up to two sensors with HYDAC Sensor Interface (HSI), for example for measuring pressure, temperature or flow rate, can be connected (exception: SMART sensors). The HMG 500 automatically recognises these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display. In addition, the HMG 500 offers a multitude of additional advantages, e.g. in comparison with pressure measurements on machines and plants using mechanical pressure gauges. The user profits from a technology-related high measurement accuracy and measuring dynamic. The HMG 500 determines the measured values with a very high sampling rate and can thereby as a result, for example, record and display pressure peaks in the maximum value memory or rapid pressure reliefs in the minimum value memory. Furthermore, differential measurements can be carried out with two similar sensors in order, for example, to evaluate pressure drops or temperature differentials. The HMG 500 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications. Thanks to its compactness, simplicity and versatility, the HMG 500 is recommended as a valuable companion for employees in maintenance, commissioning and service.
- Mobile 2-channel portable data recorder
- Straightforward and user-friendly key operation
- Large LCD display with battery status indicator
- Two sensor inputs, automatic sensor detection
- Measuring range and unit of connected sensors detected automatically
- Tare of individual measurement channels
- Display of current measured value
- Display of difference (channel A–B)
- Min. or max. value measurement, with reset function
- Adjustment aid for mechanical pressure and temperature switches
HMG 510
|
HMG 500-000
Material-No. 909101
|
|
||||
|
HMG 500-Set01
Material-No. 909470
|
|
||||
|
HMG 500-Set02
Material-No. 909471
|
|
Downloads
HMG 500 Portable Measuring Instrument
(1.47 MB)