HMG 4000 – twelve measurement inputs, analogue, digital, HSI sensors CAN and IO-Link interface
- Fully graphical 5.7" colour touchscreen
- Signals from up to 38 sensors can be detected simultaneously
- Fast and independent basic settings thanks to automatic sensor recognition
- Up to 100 simultaneously displayable measurement channels
- Measurement rates up to 0.1 ms
- Analogue inputs:
0 to 20 mA, 4 to 20 mA, 0 to 50 V, -10 to 10 V, PT 100/1000 - IO-Link and CAN interface (CANopen, J1939)
- Large data memory
- Measurement and display, measurement curves, event protocol
- USB Type-A and Type-B ports
- Convenient visualisation, archiving and data processing with
the PC software included in delivery - Application:
- Simple and complex measurement tasks in machines and systems
- Rapid troubleshooting, thanks to trigger-activated measurement curve recording or protocol measurement
- Recording and documentation of tests performed during development or for commissioning
- Search Bar : $SL-1000063620 [1000505443] [ae]
SKU
GP_1000536076
Product Search
Filter selection
Reset filter
|
HMG 4000-000-E
Material-No. 925279
|
|
||||
|
HMG 4000-000-D
Material-No. 925281
|
|
||||
|
HMG 4000-000-F
Material-No. 925282
|
|
||||
|
HMG 4000-000-US
Material-No. 925283
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HMG 4000 User manual E
Operating/maintenance instructions
EN
(8.74 MB)

HMG 4000 Portable Data Recorder
Product brochure
EN
(1.98 MB)

HMG 4000 Firmware V02 R01
Software
EN
(1.38 MB)

PC-Software HMGWIN 2 V04 R24
Software
EN
(26.9 MB)

USB Driver HMG 4000 V1 R34
Software
EN
(4.24 MB)