HLT 700 – analog, digital, fully cylinder-integrated, compact cylinder, OEM
- Magnetic-inductive
- Measuring range 50 ... 400 mm
- Resolution up to 0.1 mm
- Analogue
- Options:
- Head diameter 20 mm or 24 mm
- Various electrical connectors
- Search Bar: Search Bar
SKU
GP_1000266886
Product Search
Filter selection
Reset filter
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HLT 724 Analog User manual D/E
Operating/maintenance instructions
EN
(0.54 MB)

HLT 724 Linear Position Transmitter for series applications
Product brochure
EN
(0.79 MB)