Search results for: 'Heat exchanger'
10
Results
in category
Products
Module
Brazed plate heat exchangers<br />The stainless steel heat exchanger plates are brazed with copper by default and can withstand pressures of up to 30 bar. <br />- Easy to service and maintain thanks to highly efficient self-cleaning based on the turbulent flow in the flow gaps <br />- Efficient cooling capacity combined with low cold water consumption<br />- Wide range of applications, including for aggressive media or with double plates to prevent the media from coming into contact with each other
Product category
<p>Plate heat exchangers consist of a stack of stamped heat exchange plates which are either brazed together or clamped together in a frame with gaskets. Medium flows in the gaps between the plates where hot medium (which will be cooled) alternates with cold medium. <br />Thanks to their compact design, their highly turbulent flow and the counterflow principle, they generate extremely high levels of heat recovery. Temperature harmonisations of up to 1 K can be achieved.</p>
Product category
Screwed plate heat exchanger<br />The stack of heat transfer plates and gaskets is clamped together with clamping screws inside a frame. Screwed or gasketed plate heat exchangers are usually specifically designed for the application and customised to the respective requirements. <br />- High thermal performance thanks to CFD-optimised corrugated field on the heat transfer plates.<br />- Simplified cleaning and maintenance by means of visual gasket identification and the use of clip-on gaskets.<br />- Safety heat exchanger versions with double plates and a special sealing system to prevent the media from mixing even if the plates get damaged.
Product category
Plate heat exchangers with closed-loop control<br />The WTRE is used as an intermediate circuit for cooling motor spindles, gears, hydraulic power units and cooling lubricants. It is generally used in combination with the existing cooling unit. The coolant is pumped from the pump of the cooling unit through the plate heat exchanger of the WTRE to the machine tool. If the existing plant cooling water is cold enough, the compressor is not needed and so stays switched off permanently.<br />- Fixed value control of the medium temperature; the temperature of the operating medium can also be optionally monitored along the ambient temperature (air or machine bed temperature)<br />- High precision electronic controller<br />- Lower operating costs by saving energy<br />- Simple conversion: no need to modify the machine tool's electrical system or PLC
19
Results
in category
Topics & Solutions
Explore more magazine articles Climate change is causing an increasing number of heatwaves worldwide, with severe health and economic consequences. On these hot days, things are particularly difficult for manufacturing companies. Not only do the wor ...
Base load capable, reliable, locally available and weather-independent. Geothermal power and the thermal use of surface water and wastewater are making an important contribution to the transition to renewable energy and sustainable energy supply. We ...
From hydraulic systems and components to cooling and filter systems and measurement equipment and electronics: HYDAC can give you the right solution for the condition monitoring and conditioning of the oil you use, to ensure safety of operation and i ...
Powerful, energy-efficient, durable. This describes the perfect battery cell. They are the driving force behind vehicle electrification as they have a significant impact on performance. From the battery cell to the complete battery system – find out ...
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
With the transition to alternative energy, the future of test bench construction will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation ...
Explore more magazine articles Automotive suppliers find themselves confronted with industry-specific challenges that make enormous demands on production. These demands are also driven by trends that are setting new standards in the industry across ...
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
2
Results
in category
Downloads
Plate Heat Exchangers
Thermal Management
Fluid cooling
Product brochure
not specified
English
(3.54 MB)
PWT-BGxxx Gasketed Plate Heat Exchangers
Thermal Management
Fluid cooling
Product brochure
not specified
English
(445 KB)
Is your file not listed?
To our download & media center