FSK with oval plastic tube
HYDAC fluid level sensors with oval plastic tube. When fluid drops below the minimum level, an electrical signal is sent that can be used as a warning message or for level regulation. Choose from sizes from 076 to 381 mm, extensive seal variants, connector designs and accessories. Switch contacts available as NC contact, NO contact or changeover contact. Temperature range of operating fluid -20°C to +95°C – other versions on request. Please ask us for help in finding the right product for you.
SKU
learn more ...
GP_1000421780
- Search Bar : $SL-1000057829 [1000493993] [ae]
Product Search
Filter selection
Reset filter
FSK with oval plastic tube
Nominal size 127 - 381Temperature range -20°C to +95°C
|
FSK-0127-2.5O-00000/O-/M12.000
Material-No. 3070285
|
|
||||||||
|
FSK-0176-2.5O-00000/O-/M12.000
Material-No. 3112231
|
|
||||||||
|
FSK-0127-2.5C-00000/O-/M12.000
Material-No. 3112276
|
|
||||||||
|
FSK-0127-2.5W-00000/O-/M12.000-SO70
Material-No. 3112277
|
|
||||||||
|
FSK-0127-2.4W-00000/O-/M12.000
Material-No. 3112298
|
|
||||||||
|
FSK-0176-2.5C-00000/O-/M12.000
Material-No. 3112299
|
|
||||||||
|
FSK-0176-2.5W-00000/O-/M12.000-SO70
Material-No. 3112300
|
|
||||||||
|
FSK-0176-2.4W-00000/O-/M12.000
Material-No. 3112301
|
|
||||||||
|
FSK-0254-2.5O-00000/O-/M12.000
Material-No. 3112302
|
|
||||||||
|
FSK-0254-2.5C-00000/O-/M12.000
Material-No. 3112303
|
|
||||||||
|
FSK-0254-2.5W-00000/O-/M12.000-SO70
Material-No. 3112304
|
|
||||||||
|
FSK-0254-2.4W-00000/O-/M12.000
Material-No. 3112305
|
|
||||||||
|
FSK-0381-2.5O-00000/O-/M12.000
Material-No. 3112306
|
|
||||||||
|
FSK-0381-2.5C-00000/O-/M12.000
Material-No. 3112307
|
|
||||||||
|
FSK-0381-2.5W-00000/O-/M12.000-SO70
Material-No. 3112308
|
|
||||||||
|
FSK-0381-2.4W-00000/O-/M12.000
Material-No. 3112309
|
|
||||||||
|
FSK-0127-2.5C-00000/O-/M10.000
Material-No. 3128796
|
|
||||||||
|
FSK-0127-2.5O-00000/O-/M10.000
Material-No. 3128797
|
|
||||||||
|
FSK-0176-2.5C-00000/O-/M10.000
Material-No. 3128968
|
|
||||||||
|
FSK-0176-2.5O-00000/O-/M10.000
Material-No. 3128969
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_5050-Bedienungsanleitung-00-00-03-fsk.jpg)
5050 Bedienungsanleitung 00 00 03 fsk
Operating/maintenance instructions
EN
(0.29 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_505011-00001.jpg)
FSK Fluid level sensor with riser tube made of plastic
Product brochure
EN
(0.72 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_5050-00001.jpg)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)