FSA with round glass tube, size 076–381
HYDAC fluid level gauges with round glass tube. Choose from sizes from 076 to 381 mm, extensive seal designs and accessories. High media resistance, even when fluids are used that contain glycol. Temperature range of operating fluid -20°C to +95°C – other versions on request. Please ask us for assistance in making your selection.
SKU
learn more ...
GP_1000445280
- Search Bar : $SL-1000057925 [1000494051] [ae]
Product Search
Filter selection
Reset filter
FSA with round glass tube, size 076–381
Nominal size 076 - 381Temperature range -20°C to +95°C
|
FSA-0254-2.11100/B-/M12.000
Material-No. 3282566
|
|
||||||||
|
FSA-0127-2.11103/N-/M12.200
Material-No. 3301939
|
|
||||||||
|
FSA-0254-2.11103/N-/M12.200
Material-No. 3333704
|
|
||||||||
|
FSA-0381-2.11103/N-/M12.200
Material-No. 3333755
|
|
||||||||
|
FSA-0076-2.11100/H-/M12.000
Material-No. 3370066
|
|
||||||||
|
FSA-0127-2.11100/H-/M12.000
Material-No. 3370068
|
|
||||||||
|
FSA-0254-2.11100/H-/M12.000
Material-No. 3370073
|
|
||||||||
|
FSA-0381-2.11100/H-/M12.000
Material-No. 3370105
|
|
||||||||
|
FSA-0176-2.11100/H-/M12.000
Material-No. 3371772
|
|
||||||||
|
FSA-0076-0.11000/N-/M12.000
Material-No. 3746287
|
|
||||||||
|
FSA-0076-2.11000/N-/M12.000
Material-No. 3746310
|
|
||||||||
|
FSA-0076-2.11000/HT/M12.000
Material-No. 3746312
|
|
||||||||
|
FSA-0127-0.11000/N-/M12.000
Material-No. 3746500
|
|
||||||||
|
FSA-0127-0.11000/HT/M12.000
Material-No. 3746503
|
|
||||||||
|
FSA-0127-2.11000/N-/M12.000
Material-No. 3746560
|
|
||||||||
|
FSA-0127-2.11003/N-/M12.200
Material-No. 3746597
|
|
||||||||
|
FSA-0127-2.11000/HT/M12.000
Material-No. 3746599
|
|
||||||||
|
FSA-0254-0.11000/N-/M12.000
Material-No. 3746648
|
|
||||||||
|
FSA-0254-0.11000/HT/M12.000
Material-No. 3746652
|
|
||||||||
|
FSA-0254-2.11000/N-/M12.000 P
Material-No. 3746654
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_50507-00001.jpg)
FSA Fluid level gauge - Riser tube made of glass
Product brochure
EN
(0.55 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_5050-00001.jpg)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)