FMM

The FluidMonitoring Module FMM series combines the Condition Monitoring products Contamination Sensor CS 1000 and AquaSensor AS 1000 from HYDAC in one system. It serves the user as a robust and stationary system for online measurement of solid contamination and water saturation (e.g. for detection of leaks) in hydraulic and lubricating fluids.
The blocks of the FMM series have all the necessary connections and are therefore easy to integrate into existing hydraulic circuits. Versions for filter-cooler/heater circuits, pressure and high-pressure applications are available to the user

 

  • Early detection critical machine conditions
  • Continuous oil condition monitoring
  • Condition-based maintenance planning
Read more Show less
  • Search Bar : $SL-1000063620 [1000505443] [ae]
SKU
GP_1000510115
Product Search
Filter selection
Reset filter
Grouped product items
FMM-O-M-0-CS1220-A-AS1C-0-0-0/-000 *
Material-No. 3275903
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
AquaSensor(AS1000)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1220-A-Z(HL)-0-0-0/-000 *
Material-No. 3299915
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
without (HYDACLab fitting space)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1220-A-Z(AS)-0-0-0/-000 *
Material-No. 3314446
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
without (AS1000 fitting space)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1320-A-AS1C-0-0-0/-000 *
Material-No. 3332067
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
AquaSensor(AS1000)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1310-A-Z(AS)-0-0-0/-000 *
Material-No. 3336707
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
without (AS1000 fitting space)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-S-0-CS1220-A-Z-0-1-0/-000
Material-No. 3340042
Hydraulic accumulator:
0
Module version:
FMM-P-S
Additional sensor:
Without
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-S-0-CS1320-A-Z-0-1-0/-000 *
Material-No. 3362518
Hydraulic accumulator:
0
Module version:
FMM-P-S
Additional sensor:
Without
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1210-A-AS1C-0-0-0/-000 *
Material-No. 3371782
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
AquaSensor(AS1000)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-S-0-CS1210-A-Z-0-1-0/-000 *
Material-No. 3377833
Hydraulic accumulator:
0
Module version:
FMM-P-S
Additional sensor:
Without
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1320-B-Z(HL)-0-0-0/-000*
Material-No. 3390456
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
without (HYDACLab fitting space)
Analogue interface:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-S-0-CS1320-B-Z-0-1-0/-000
Material-No. 3390690
Hydraulic accumulator:
0
Module version:
FMM-P-S
Additional sensor:
Without
Analogue interface:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1320-A-Z(AS)-0-0-0/-000 *
Material-No. 3405015
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
without (AS1000 fitting space)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1310-A-AS1C-0-0-0/-000 *
Material-No. 3411887
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
AquaSensor(AS1000)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-O-M-0-CS1220-B-Z(AS)-0-0-0/-000 *
Material-No. 3418353
Hydraulic accumulator:
0
Module version:
FMM-O-M
Additional sensor:
without (AS1000 fitting space)
Analogue interface:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-S-0-CS1220-B-Z-0-1-0/-000
Material-No. 3439310
Hydraulic accumulator:
0
Module version:
FMM-P-S
Additional sensor:
Without
Analogue interface:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-M-0-CS1220-A-AS1C-0-1-0/-000 *
Material-No. 3480826
Hydraulic accumulator:
0
Module version:
FMM-P-M
Additional sensor:
AquaSensor(AS1000)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-S-1-CS1311-A-Z-0-1-0/-000 *
Material-No. 3494712
Hydraulic accumulator:
0
Module version:
FMM-P-S
Additional sensor:
Without
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-M-0-CS1210-A-Z(AS)-0-1-0/-000
Material-No. 3524921
Hydraulic accumulator:
0
Module version:
FMM-P-M
Additional sensor:
without (AS1000 fitting space)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-M-0-CS1320-A-Z(AS)-0-1-0/-000
Material-No. 3529801
Hydraulic accumulator:
0
Module version:
FMM-P-M
Additional sensor:
without (AS1000 fitting space)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMM-P-M-0-CS1310-A-AS1C-0-1-0/-000 *
Material-No. 3541070
Hydraulic accumulator:
0
Module version:
FMM-P-M
Additional sensor:
AquaSensor(AS1000)
Analogue interface:
4 to 20mA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMM FluidMonitoring Module
Product brochure EN

(1.75 MB)

FMM Filter element replacement set NBR
Operating/maintenance instructions EN

(0 MB)

FMMP-Unit Quick start guide
Operating/maintenance instructions EN

(0 MB)