Flushing units

Our HYDAC flushing units are used for cleaning your piping and flexible lines before commissioning your hydraulic system.
When installing piping in your hydraulic system, there will inevitably be impurities in these lines.
They must be removed before commissioning the system so that they do not destroy your valve control or pumps.
Flushing has turned out to be an effective measure for cleaning piping or flexible lines.
The quickest and most turbulent flow possible is generated in the lines here, which carries away the dirt particles.
These are then effectively filtered out via HYDAC filters.
Our flushing units work fully automatically and control the flushing process of lines up to DN200.
We can achieve flow rates of 0-1600 l/min thanks to the modular design of the tank and motor-pump assembly.
During the flushing process, the particle contamination in the fluid is continuously monitored and output as cleanliness class as per ISO 4406.
Documentation of the flushing process can also be issued.
All of our hire equipment is suitable for mineral oils. Suitability for other fluids must be checked in individual cases.
A list of our hire equipment and selection help can be found under the "Product search" tab.
  • Search Bar : $SL-1000066138 [1000513042] [ae]
SKU
GP_1000212839
Product Search
Filter selection
Reset filter
Grouped product items
Leihg. Spülaggregat SPA 500
Material-No. 3850563
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LEIHG. MPU-800 + MFU-800 Filteraggregat
Material-No. 4552359
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
0 - 740
Operating medium:
M
Container size [l]:
OHNE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LEIHG. MTU-4 + MPU-400 Spülaggregat
Material-No. 4676545
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC Price List Hire Equipment
Product information EN

(7.02 MB)