Flushing and filtration units

Our flushing and filtration units for oil conditioning and cleaning that can extend service life.
Series 400: Fully automatic flushing units in modular design for flushing pipes in hydraulic and lubrication systems.

Series 800: Stand-alone flushing and filtration systems in modular design for external flushing or offline filtration of hydraulic or lubrication systems.

FUM: Mobile, fully automated service units for oil conditioning and cleaning of hydraulic brake systems and pipelines
  • Search Bar : $SL-1000068439 [1000538180] [ae]
SKU
GP_1000562012
Product Search
Filter selection
Reset filter
Grouped product items
FUM-051-150-400/50/3-2X-K1-CA-DEU
Material-No. 4609156
M20003775:
2,7
M20003778:
150
M20003853:
400
Container size [l]:
250
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FUM-020-180-400/50/3-2X-K1-CA-DEU
Material-No. 4609157
M20003775:
6,3
M20003778:
180
M20003853:
400
Container size [l]:
250
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FUM-020-180-400/50/3-2X-K1-CA-FRA
Material-No. 4631017
M20003775:
6,3
M20003778:
180
M20003853:
400
Container size [l]:
250
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FUM-051-150-400/50/3-2X-K1-CA-FRA
Material-No. 4637995
M20003775:
2,7
M20003778:
150
M20003853:
400
Container size [l]:
250
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FUM-051-150-415-50-3-2X-K1-CA-IND
Material-No. 4647638
M20003775:
2,7
M20003778:
150
M20003853:
415
Container size [l]:
250
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FUM-020-180-400/50/3-2X-K1-CA-ESP
Material-No. 4679473
M20003775:
6,3
M20003778:
180
M20003853:
400
Container size [l]:
250
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Modulare Pumpeneinheit MPU-400
Material-No. 4792076
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Modulare Tankeinheit MTU-1
Material-No. 4792077
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Modulare Tankeinheit MTU-4
Material-No. 4792078
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Modulare Filtereinheit MFU-800
Material-No. 4792079
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Modulare Filtereinheit MFU-5000
Material-No. 4792081
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Modulare Pumpeneinheit MPU-5000
Material-No. 4792082
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Modulare Pumpeneinheit MPU-800
Material-No. 4792080
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MPG Spülaggregat MPU-400
Material-No. 4797371
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Tankeinheit Spülaggregat MTU-4
Material-No. 4797372
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
TechNews FUM
Product information EN

(0.68 MB)

TechNews Serie 400
Product information EN

(1.04 MB)

TechNews Serie 800
Product information EN

(1.26 MB)