
AutoFilt® RF14
HySuction technology
Self-cleaning basket filter, specially for filtration <40 µm
Self-cleaning basket filter, specially for filtration <40 µm
Features
- Basket-based back-flushing filter system
- Self-cleaning automatic fine filter with filtration ratings ≤ 80µm
- Separation of suspended solid particles from low viscosity fluids
- HySuction – optimised back-flushing technology
Advantages
- Two basket technologies to choose from: smooth screen baskets for demanding types of dirt and Δ-mesh baskets for maximum power density
- Innovative mesh structures for maximum service life
- Fine stainless steel mesh in standard with filtration ratings of 20 to 80 µm
- Alternative materials and filtration ratings on request
Product Search
Filter selection
Reset filter
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Water Filtration. Product Overview.
Product brochure
EN
(6.38 MB)

HYDAC AutoFilt® Automatic filters Product Overview
Product brochure
EN
(6.45 MB)

AutoFilt® RF14. Automatic Back-Flushing Filter
Product brochure
EN
(2.93 MB)