![OLFBD – OffLine Filter OLFBD – OffLine Filter](https://www.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_OLFBD__SALL__AIN__V1.png)
OLFBD – OffLine Filter
The OffLine Filter OLFBD is a small, stationary filter unit, without a motor pump assembly, for the fine filtration of hydraulic and lubricating fluids, and removing water from the system.
The direction of flow through the filter element is freely selectable (from inside to outside or vice versa).
For use in hydraulic and lubrication systems in industry and mobile hydraulics.
- Improvement of component and filter service life
- Any direction of flow through the filter element
(from inside to outside or from outside to inside) - Offline flow is drawn from the cooling-filtration circuit
- The extracted volume is restricted by an orifice in the filter element
(no parts are moved mechanically) - Flow rate max. 5 l/min, others on request
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7641-00001.jpg)
OLFBD OffLine Filter BiDirectional
Product brochure
EN
(0.67 MB)