Filtration

HYDAC filter systems are the professional solution for the service and maintenance of your hydraulic system.
They are used for the filtered filling and/or repumping of hydraulic and lubrication media, for flushing at the time of startup or for continuous offline filtration.
Our portable and mobile filter units reliably filter solid particles out of your fluid.
Your advantages are clear:

  • Clean filling and flushing
  • Flexible utilisation on your systems
  • Relieved load on the main flow filter
  • Increased system availability
  • Increased service life of your fluid
  • Reduction of life cycle cost
All of our hire equipment is suitable for mineral oils. Suitability for other fluids must be checked in individual cases.
A list of our hire equipment and selection help can be found under the "Product search" tab.
SKU
GP_1000212833
learn more ...
  • Search Bar : $SL-1000066136 [1000513038] [ae]
Product Search
Filter selection
Reset filter
Operating medium
Select all Reset selection
Flow rate [l/min]
Select all Reset selection
Voltage [V]
Select all Reset selection
Tank volume [l]
Select all Reset selection

Filtration


Grouped product items
Leihg. Filter-Umpump-Heiz-Aggregat (DUO)
Material-No. 3375788
Tank volume [l]:
8550 - 15000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
500
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LEIHG. Filteraggregat MFR-TRIFIL 285
Material-No. 3375792
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU20 PXN2...B Nr. 537*
Material-No. 3375836
Tank volume [l]:
3000 - 6000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
200
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU20 PXN2.B Nr. 5103*
Material-No. 3393193
Tank volume [l]:
3000 - 6000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
200
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU20 VXN2--B Nr. 829*
Material-No. 3472367
Tank volume [l]:
3000 - 6000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
200
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU10V2N2---B Nr. 12667524*
Material-No. 3489445
Tank volume [l]:
1200 - 3000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
100
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU10V2N2---B Nr. 12922914*
Material-No. 3546746
Tank volume [l]:
1200 - 3000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
100
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU10V2N2---B Nr. 13129405*
Material-No. 3582727
Tank volume [l]:
1200 - 3000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
100
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU10V2N2---B-22*
Material-No. 3781253
Tank volume [l]:
1200 - 3000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
100
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU10V2N2---B-23*
Material-No. 3781254
Tank volume [l]:
1200 - 3000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
100
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU03PxN2---B Sonder*
Material-No. 3914043
Tank volume [l]:
450 - 900
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
30
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OF7S10P1M1B05E
Material-No. 3947350
Tank volume [l]:
300 - 450
Voltage:
230V-50Hz-1Ph
Flow rate [l/min]:
15
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OF7K15P1M1P10E
Material-No. 3947351
Tank volume [l]:
300 - 450
Voltage:
230V-50Hz-1Ph
Flow rate [l/min]:
15
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU03VXN2---B Sonder*
Material-No. 4064396
Tank volume [l]:
450 - 900
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
30
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
#Leihg. OF5F10V6N2---B
Material-No. 4105236
Tank volume [l]:
900 - 1200
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
40
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. MFU-10P9-SM-FE
Material-No. 4370041
Tank volume [l]:
0 - 300
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
10
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. MFU-10P9-SM-FE
Material-No. 4370044
Tank volume [l]:
0 - 300
Voltage:
230V-50Hz-1Ph
Flow rate [l/min]:
10
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OFU10V2N2---B
Material-No. 4461476
Tank volume [l]:
1200 - 3000
Voltage:
400V-50Hz-3Ph
Flow rate [l/min]:
100
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OLSW-30
Material-No. 4591910
Voltage:
400V-50Hz-3Ph
Volume flow 1:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. OLSW-30
Material-No. 4591912
Voltage:
400V-50Hz-3Ph
Container size [l]:
100
Volume flow 1:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OF5 Filtromat
Product brochure EN

(0.83 MB)

HYDAC Price List Hire Equipment
Product information EN

(7.02 MB)