ETS 4500

Available versions:
Standard;
with ATEX / CSA / IECEx - approval

ETS 4500 The ETS 4500 is an electronic temperature transmitter which, because of its robust design, is used in particular for temperature measurement in hydraulic applications in industry.   Based on a silicon semiconductor device and corresponding evaluation electronics, the ETS 4500 temperature sensor is designed to measure temperatures in the range of -25°C to +100°C. The analogue output signals from 4 .. 20 mA and 0 .. 10V are available on the standard version for integration into modern controls. With a pressure resistance of up to 600 bar and excellent EMC properties, the ETS 4500 is ideally suited for utilisation, even in rough environments. The variant with flameproof enclosure and triple approval in accordance with ATEX, CSA and IECEx enables universal, world-wide utilisation of the devices in explosive atmospheres.  

  • Accuracy 2% FS
  • Ideal for industrial applications
  • Robust design
  • Excellent EMC characteristics
  • Good long-term stability
  • Standard protection class IP 65
  • Optionally available with ATEX / CSA / IECEx approval
  • Search Bar: Search Bar
SKU
GP_1000266390
Product Search
Filter selection
Reset filter
Temperature range min value
Select all Reset selection
Output signal
Select all Reset selection
Mechanical connection
Select all Reset selection
Sensor length [mm]
Select all Reset selection
Show more filters
Grouped product items
ETS 458G-A-D-100-000(72inch)
Material-No. 921879
Probe length:
100
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
1/4-18 NPT / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 454G-A-D-100-000(2m)
Material-No. 922008
Probe length:
100
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 457G-A-D-010-000(72inch)
Material-No. 922017
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4549-A-D-010-000(2m)
Material-No. 922138
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT single lead
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 454G-A-D-010-000(2m)
Material-No. 922437
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4579-A-D-010-000(72inch)
Material-No. 922543
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT single lead
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 457G-A-D-010-000(5m)
Material-No. 922914
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 454G-A-D-250-000(2m)
Material-No. 923023
Probe length:
250
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 454G-A-D-010-000(5m)
Material-No. 923062
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 458G-A-D-100-000(5m)
Material-No. 923067
Probe length:
100
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT sheathed cable
Mechanical connection:
1/4-18 NPT / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4549-A-D-010-000(5m)
Material-No. 923274
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT single lead
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4549-A-D-100-000(5m)
Material-No. 923312
Probe length:
100
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Conduit 1/2-14 NPT single lead
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4545-A-010-000
Material-No. 923453
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
DIN 43650 /3p+PE
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4545-B-010-000
Material-No. 923454
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
DIN 43650 /3p+PE
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4545-A-050-000
Material-No. 923455
Probe length:
50
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
DIN 43650 /3p+PE
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4545-B-050-000
Material-No. 923456
Probe length:
50
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
DIN 43650 /3p+PE
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4545-A-100-000
Material-No. 923457
Probe length:
100
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
DIN 43650 /3p+PE
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4545-B-100-000
Material-No. 923458
Probe length:
100
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
DIN 43650 /3p+PE
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4546-A-010-000
Material-No. 923459
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4546-B-010-000
Material-No. 923460
Probe length:
10.7
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 4100/4500 User manual D/E/F
Operating/maintenance instructions EN

(0.89 MB)

ETS 4500 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(8.01 MB)

ETS 4100/4500 HART ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(2.8 MB)

ETS 4100/4500 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.87 MB)

ETS 4100/4500 SAEJ1939 Protocol description E
Operating/maintenance instructions EN

(0.48 MB)

ETS 4100/4500 SAE J1939 V03 Protocol description E
Operating/maintenance instructions EN

(0.5 MB)

ETS 4500 Temperature Transmitter
Product brochure EN

(0.75 MB)

ETS 4500 Temperature Transmitter Ex applications ATEX, CSA, IECEx
Product brochure EN

(0.84 MB)