ELF – breather filter, with filler strainer

The ELF tank breather filter with filler strainer is suitable for applications with air flow rates up to 6000 l/min.
  • Search Bar: Search Bar
SKU
GP_1000515565
Product Search
Filter selection
Reset filter
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Connection size
Select all Reset selection
Show more filters
Grouped product items
ELF P 3 F 3 W 5.0 /-RV
Material-No. 1251138
Other features:
RV=check valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 3 F 3 W 1.0 /-AS
Material-No. 1252195
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 7 F 3 W 1.1 /-AS
Material-No. 1252413
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 52 G 3 W 2.0
Material-No. 1274028
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
0=no seal
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 30 F 3 W 1.0
Material-No. 1278798
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 30 F 3 W 1.0 /-RV0.2
Material-No. 1278799
Other features:
RV02=check valve 0.2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 30 F 3 W 1.0 /-RV0.4
Material-No. 1278800
Other features:
RV04=check valve 0.4 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 30 F 3 W 1.0 /-RV0.7
Material-No. 1278801
Other features:
RV07=check valve 0.7 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 30 F 3 W 1.0 /-AS
Material-No. 1281393
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 52 G 3 W 3.0
Material-No. 1281594
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 7 F 3 W 1.1 /-AS-SO148
Material-No. 1281776
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 10 F 3 W 1.0
Material-No. 1284382
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 10 F 3 W 1.0 /-AS
Material-No. 1284383
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 10 F 3 W 1.0 /-RV0.2
Material-No. 1284384
Other features:
RV02=check valve 0.2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 10 F 3 W 1.0 /-RV0.4
Material-No. 1284385
Other features:
RV04=check valve 0.4 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 10 F 3 W 1.0 /-RV0.7
Material-No. 1284386
Other features:
RV07=check valve 0.7 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 72 F 3 W 1.0
Material-No. 1286407
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 52 G 3 W 4.0
Material-No. 1286946
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF P 7 F 3 UBM 0.0
Material-No. 1292110
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELF BN 5 G 3 W 2.0
Material-No. 1296033
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ELF Tank Breather Filter with Filler Strainer
Product brochure EN

(0.5 MB)

ELF Breather Filter Filling Strainer
Spare parts list EN

(0.95 MB)