DRV-16

  • Search Bar : $SL-1000060634 [1000496723] [ae]
SKU
GP_1000486905
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DRV-16-11.6/0
Material-No. 397865
Additional function:
Fine throttle spindle
Variant:
Surface galvanized
Adjustment type:
Manual
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-16-01.6/0
Material-No. 705550
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 180
Product family:
DRV-16
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-16-30.1/0
Material-No. 705666
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 180
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-16-12.5/0
Material-No. 858525
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.