DRV-12

SKU
GP_1000486903
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [ae]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DRV-12


Grouped product items
DRV-12-11.6/0
Material-No. 397864
Additional function:
Fine throttle spindle
Variant:
Surface galvanized
Adjustment type:
Manual
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-12-01.6/0
Material-No. 705538
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 90
Product family:
DRV-12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-12-30.1/0
Material-No. 705658
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 90
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-12-12.5/0
Material-No. 707318
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.