DRV-10

  • Search Bar : $SL-1000060634 [1000496723] [ae]
SKU
GP_1000486901
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DRV-10-11.6/0
Material-No. 397863
Additional function:
Fine throttle spindle
Variant:
Surface galvanized
Adjustment type:
Manual
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-10-01.6/0
Material-No. 705526
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 60
Product family:
DRV-10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-10-30.1/0
Material-No. 705650
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 60
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-10-12.6/0
Material-No. 858515
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.