DRV-08

  • Search Bar : $SL-1000060634 [1000496723] [ae]
SKU
GP_1000486899
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DRV-08-11.6/0
Material-No. 397862
Additional function:
Fine throttle spindle
Variant:
Surface galvanized
Adjustment type:
Manual
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-08-01.6/0
Material-No. 705514
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 50
Product family:
DRV-08
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-08-30.1/0
Material-No. 705642
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-08-12.6/0
Material-No. 858532
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.