DRV-06

SKU
GP_1000486897
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [ae]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DRV-06


Grouped product items
DRV-06-11.6/0
Material-No. 397861
Additional function:
Fine throttle spindle
Variant:
Surface galvanized
Adjustment type:
Manual
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-06-01.6/0
Material-No. 705502
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 20
Product family:
DRV-06
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-06-30.1/0
Material-No. 705634
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 20
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRV-06-12.6/0
Material-No. 707302
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.